IESNA:LM-63-2002
[TEST]P942432
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24528
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2804.8 2761.9 2790.5 2846.4 2908.9 2971.3 3029.9 3075.4 3117 3175.6
3262.7 3403.2 3601 3835.1 4198.1 4799.1 5476.9 6280.9 7268.3 8266.1
9326.4 10153.8 10671.5 11047.5 11190.6 11245.3 11437.8 11819 11809.9 10749.6
8064.5 3448.8 902.8 373.4 139.2 39 0
2804.8 2777.5 2806.1 2862.1 2924.5 2986.9 3042.9 3088.4 3130 3186
3270.5 3409.7 3604.9 3833.8 4183.8 4754.9 5421 6201.5 7162.9 8292.1
9344.6 10156.4 10665 11028 11178.9 11267.4 11478.1 11859.3 11798.2 10655.9
7814.7 3197.7 901.5 364.3 137.9 37.7 0
2804.8 2773.6 2798.3 2850.3 2910.2 2967.4 3018.2 3052 3083.2 3128.7
3200.3 3317.4 3487.8 3694.6 4004.3 4506.4 5147.8 5907.5 6746.6 7700.2
8648.6 9509.8 10113.4 10529.7 10812 11089.1 11441.7 11874.9 12074 11307.7
8966 4554.6 1376.4 506.1 245.9 53.3 0
2804.8 2768.4 2791.8 2838.6 2889.4 2938.8 2984.3 3007.8 3023.4 3046.8
3091 3169.1 3291.4 3439.7 3647.8 3988.7 4455.7 5006 5626.5 6336.8
7123.9 7947.4 8726.7 9396.6 9975.5 10536.2 11270 12148.1 12846.7 12838.9
11570.5 8565.3 3883.3 1510.4 521.7 180.8 0
2804.8 2768.4 2786.6 2828.2 2872.5 2916.7 2960.9 2985.6 2997.3 3009.1
3048.1 3104 3199 3307 3429.3 3611.4 3884.6 4230.6 4666.4 5189.4
5782.6 6400.6 7110.9 7868 8664.2 9516.3 10479 11655.1 13127.7 14353.2
14557.4 13028.8 8860.6 4329.5 1527.3 372.1 0
2804.8 2769.7 2785.3 2823 2866 2912.8 2954.4 2983 2997.3 3011.7
3055.9 3117 3205.5 3300.5 3388.9 3508.6 3719.4 3991.3 4347.7 4787.4
5284.4 5830.8 6404.5 7082.3 7831.6 8661.6 9633.4 10844.6 12521.5 14272.5
15266.4 14271.2 10538.9 5914 2439.2 564.6 0
2804.8 2768.4 2781.4 2817.8 2860.7 2906.3 2947.9 2979.1 2998.6 3022.1
3065 3130 3208.1 3278.3 3336.9 3431.9 3595.8 3805.2 4099.2 4467.4
4881.1 5327.3 5821.7 6381.1 7026.3 7735.3 8675.9 9849.4 11431.3 13363.2
14591.3 13464.6 9245.7 4826.5 1765.4 301.8 0
2804.8 2777.5 2780.1 2810 2852.9 2903.7 2951.8 2992.1 3026 3049.4
3078 3120.9 3170.4 3204.2 3241.9 3303.1 3390.2 3500.8 3668.6 3921
4203.3 4525.9 4892.8 5309.1 5774.8 6331.6 6993.8 7818.6 8833.3 10142.1
10953.8 9556.6 6171.6 2752.8 703.8 115.8 0
2804.8 2786.6 2785.3 2806.1 2847.7 2902.4 2958.3 3010.4 3052 3081.9
3109.2 3135.2 3143.1 3140.4 3153.5 3182.1 3228.9 3297.9 3403.2 3556.7
3770.1 4017.3 4319.1 4675.5 5080.1 5535.5 6032.4 6613.9 7307.3 7905.8
7764 6197.6 3541.1 1278.8 318.7 89.8 0
2804.8 2795.7 2797 2812.6 2851.6 2901.1 2966.1 3029.9 3080.6 3120.9
3154.8 3174.3 3174.3 3167.8 3161.3 3158.7 3170.4 3208.1 3281 3398
3564.6 3785.7 4045.9 4355.5 4721.1 5134.8 5578.4 6038.9 6421.4 6468.2
5715 3779.2 1350.4 365.6 178.2 70.3 0
2804.8 2810 2816.5 2839.9 2881.6 2931 2999.9 3071.5 3137.8 3200.3
3261.4 3310.9 3346 3377.2 3404.5 3437.1 3485.2 3550.2 3647.8 3805.2
4040.7 4354.2 4748.4 5267.5 5934.9 6638.7 7373.7 7926.6 7996.8 6939.2
4829.1 2371.6 654.4 217.3 97.6 28.6 0
2804.8 2813.9 2825.6 2851.6 2897.2 2954.4 3028.6 3109.2 3187.3 3267.9
3356.4 3442.3 3528.1 3615.3 3714.2 3843 4003 4211.1 4481.7 4827.8
5259.7 5751.4 6297.8 6950.9 7665.1 8307.8 8690.2 8622.6 7857.6 6124.8
3732.4 1774.5 599.7 209.5 82 16.9 0
2804.8 2820.4 2839.9 2875.1 2928.4 2993.4 3079.3 3176.9 3270.5 3379.8
3504.7 3649.1 3814.3 4006.9 4243.6 4544.2 4905.8 5310.4 5730.6 6156
6569.7 6949.6 7300.8 7679.4 8071 8328.6 8289.5 7832.9 6829.9 5021.6
2953.1 1278.8 474.8 192.5 78.1 18.2 0
2804.8 2832.1 2869.9 2925.8 2999.9 3087.1 3199 3327.8 3486.5 3685.5
3945.7 4258 4602.7 4999.5 5375.5 5707.2 5960.9 6139.1 6249.7 6322.5
6387.6 6414.9 6344.6 6201.5 5950.5 5456.1 4631.3 3499.5 2281.8 1306.1
705.1 402 253.7 161.3 89.8 22.1 0
2804.8 2841.2 2899.8 2976.5 3071.5 3186 3331.7 3528.1 3777.9 4092.7
4440.1 4771.8 5061.9 5271.4 5385.9 5414.5 5368.9 5251.9 5052.8 4752.3
4354.2 3859.9 3252.3 2574.5 1956.6 1498.7 1179.9 939.3 749.3 606.2
477.4 372.1 283.6 188.6 102.8 23.4 0
2804.8 2852.9 2934.9 3032.5 3145.7 3288.8 3482.6 3744.1 4065.4 4401.1
4689.9 4898 4993 4976.1 4862.9 4665.1 4372.4 3965.2 3504.7 3035.1
2635.7 2324.8 2063.3 1795.3 1518.2 1274.9 1074.6 909.4 762.3 633.6
520.4 418.9 320 206.8 123.6 37.7 0
2804.8 2866 2967.4 3085.8 3227.6 3401.9 3640 3950.9 4285.3 4553.3
4708.1 4738 4663.8 4506.4 4274.9 3935.3 3522.9 3097.5 2737.2 2483.5
2324.8 2192.1 2021.6 1822.6 1574.1 1381.6 1222.9 1061.6 919.8 797.5
681.7 556.8 434.5 310.9 191.2 66.3 0
2804.8 2884.2 3005.2 3140.4 3297.9 3493 3755.8 4086.2 4394.5 4568.9
4588.4 4480.4 4310 4097.9 3818.2 3470.9 3091 2758 2561.5 2436.6
2262.3 2090.6 1868.1 1673 1622.3 1513 1364.7 1217.7 1078.5 940.6
804 679.1 543.8 411.1 270.6 97.6 0
2804.8 2895.9 3032.5 3187.3 3365.5 3576.3 3848.2 4153.9 4412.8 4490.8
4398.5 4211.1 4009.5 3783.1 3512.5 3192.5 2868.6 2659.1 2585 2441.8
2244.1 1976.1 1730.2 1688.6 1621 1511.7 1375.1 1232 1092.8 957.5
823.5 701.2 565.9 439.7 284.9 119.7 0
2804.8 2907.6 3054.6 3225 3418.8 3642.6 3922.3 4230.6 4418 4381.5
4191.6 3961.3 3758.4 3562 3320 3033.8 2778.8 2702 2617.5 2435.3
2154.3 1808.3 1712 1656.1 1611.9 1503.9 1376.4 1242.4 1101.9 962.7
832.6 676.5 513.9 382.5 235.5 95 0
2804.8 2915.4 3061.1 3239.3 3441 3672.5 3958.7 4265.8 4421.9 4330.8
4096.6 3861.2 3653 3451.4 3231.5 2993.4 2787.9 2738.5 2621.4 2408
2065.9 1781 1688.6 1619.7 1581.9 1487 1375.1 1245 1112.3 982.2
856 689.5 511.3 381.2 189.9 80.7 0
2804.8 2910.2 3063.7 3240.6 3442.3 3672.5 3956.1 4264.5 4432.3 4345.1
4110.9 3872.9 3664.7 3465.7 3251 3022.1 2819.1 2772.3 2647.4 2428.8
2077.6 1790.1 1692.5 1613.2 1571.5 1480.5 1375.1 1247.6 1117.5 990
858.6 679.1 506.1 363 187.3 74.2 0
